1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unilon Sheet, Hard【10 Pieces Per Package】

Unilon Sheet, Hard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,380.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses extremely thick Unilon fiber with specially coated abrasive for excellent strength and durability.
· Will not fray or split during use. Provides stable and uniform polishing throughout.
· Thick, with spaces between the fibers, preventing clogging.
· It can be used with water, oil, detergent, etc.
· For removing stubborn rust.
· Suitable for weld cleaning.

 
Part Number
NSH-40
NSH-60
NSH-80
NSH-100
NSH-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,380.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40

฿ 1,380.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 60

฿ 1,380.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 80

฿ 1,380.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 100

฿ 1,380.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 120

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Width(mm) 100
Length(mm) 150 Thickness(mm) 35