1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unilon Flap MIX (Straight 80)【5 Pieces Per Package】

Unilon Flap MIX (Straight 80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,499.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For sealer sanding of woodwork curved surfaces.
· For hairline machining of stainless steel and aluminum.
· For finishing woodworking and coated surfaces.
· It is also ideal for satin finishing.
· Polishing strength and product life are increased by using with a meshed polishing cloth.

 
Part Number
ST80NFM7
ST80NFM10
ST80NFM11
ST80NFM13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 7,499.81

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 120

฿ 7,499.81

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 240

฿ 7,499.81

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 320

฿ 7,499.81

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 600

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Aluminum Outer diameter Dimensions(mm) 80
Width(mm) 50 Mounting screw diameter(M×P) 10 Maximum Number of Rotation(min-1) 5000
Accessory 1c/s comes with 1 arbor