1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electro-Deposited Diamond for Blade Sharpening

YNS POLISHING TOOL

Electro-Deposited Diamond for Blade Sharpening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 647.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond disc dedicated for sharpening blades.
· Highly cost-effective double-sided diamond.

 
Part Number
DHT-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 647.78

YNS POLISHING TOOL 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Diamond Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 20
Particle Size(#) 100 Maximum Number of Rotation(min-1) 4300 Accessory 15-Hole Bushing

Please check the type/dimensions/specifications of the part DHT-100 in the Electro-Deposited Diamond for Blade Sharpening series.