1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SG Uni TOP

SG Uni TOP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with an offset grinding stone, but now it is possible to grind and polish with a single piece.
· Ideal for medium polishing.
· A more beautiful polished surface than flexible grindstone products.
· Our original ceramic abrasive grains have been added.

 
Part Number
SG-TOPS3
SG-TOPS4
SG-TOPS5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 397.18

YNS FLAP DISC 10 Piece(s) 31 Day(s) 40

฿ 397.18

YNS FLAP DISC 10 Piece(s) 31 Day(s) 60

฿ 397.18

YNS FLAP DISC 10 Piece(s) 31 Day(s) 80

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel Outer diameter Dimensions(mm) 100
abrasive grain Ceramic Abrasive Grain Maximum Number of Rotation(min-1) 13000