1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unilon Disc (S/M)【5 Pieces Per Package】

YNS POLISHING TOOL

Unilon Disc (S/M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,785.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Barely scrapes the workpiece, polishing the surface alone without leaving deep scratches.
· Flexible and fits perfectly to curved surfaces as well.
· We also custom manufacture a straight type with soft contact.

 
Part Number
ND100SN
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,785.53

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
Details Type S Type Maximum Number of Rotation(min-1) 8000