1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Softly Polishing Surface, Unilon Sheet

Softly Polishing Surface, Unilon Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 64.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is nonwoven fabric, enabling a soft finish.
· Polishes only the surface, without damaging the base material.
· For blurring scratches on metal surfaces and removing burns after welding.
· For removing the nap of woodwork.

 
Part Number
PD50NH7
PD50NH10
PD50NH11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 196.65

YNS ANGLE POLISHER 10 Piece(s) 31 Day(s) 120

฿ 196.65

YNS ANGLE POLISHER 10 Piece(s) 31 Day(s) 240

฿ 64.78

YNS ANGLE POLISHER 10 Piece(s) 31 Day(s) 320

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 50 Maximum Number of Rotation(min-1) 21000