1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pettan Felt【5-10 Pieces Per Package】

Pettan Felt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 449.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Use for mirror surfacing of general metal such as stainless steel and aluminum.

 
Part Number
PET-25F
PET-38F
PET-50F
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)

฿ 449.03

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 25

฿ 452.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 38

฿ 572.90

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 50

Loading...

  1. 1

Basic Information

Type Felt Disc work material general steel / Stainless Steel / Brass / Gunmetal / Aluminum abrasive grain Not applicable
Maximum Number of Rotation(min-1) 20,000