1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One Cut All Cut

One Cut All Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A multi-disc that can grind a variety of materials.
[Features]
·A (alumina) abrasive grains and C (silicon carbide) abrasive grains are arranged alternately, making it suitable for a wide range of applications.
·Specifications with excellent work efficiency.
·Safer work than whetstones.
·The finish is beautiful compared to whetstones.
[Applications]
·Scratch removal/burr removal.

Features

●Various materials(metal, woodwork, stone) can be cut with one.

Usage

●Damage removal of metal, concrete, wood, burring.

Specification

●Q'ty Per Pack(sheet):5
●Outer Diameter x Blade Length x Hole Diameter (mm):100 x 15 x 15
●Max Working Peripheral Velocity: 68m/s(4080m/min)
Part Number
IG1002-36
IG1004-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 154.00

YNS FLAP DISC 5 Piece(s) 5 Day(s) 36

฿ 154.00

YNS FLAP DISC 5 Piece(s) 8 Day(s) 60

Loading...

  1. 1
 

Basic Information

Outer diameter Dimensions(mm) 100 work material general steel / Stone Material / Glass Material abrasive grain AC Abrasive Grain
Maximum Number of Rotation(min-1) 13000