1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workmate

BAD VICES

Workmate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,117.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
WM225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,117.46

BAD VICES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Maximum Additional Load(kg) 204 Vise Capability(mm) 240
JAN Code 4536178002264 Features Folding type / 2-level height adjustment function Main Body Size (Length X Width X Height) 750 × 660 × 770 mm
Main Body Weight(kg) 14 Accessory Peg (plastic fixture) × 4

Please check the type/dimensions/specifications of the part WM225 in the Workmate series.