(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
JW-628-BK-3L |
JW-628-BK-L |
JW-628-BK-LL |
JW-628-BK-M |
JW-628-BK-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Chest circumference (cm) |
Height (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | 3L | 108~116 | 175~185 | 4970687604548 | 818-4525 | 130 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | L | 96~104 | 175~185 | 4970687604524 | 818-4523 | 110 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | LL | 104~112 | 175~185 | 4970687604531 | 818-4524 | 120 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | M | 88~96 | 165~175 | 4970687604517 | 818-4522 | 100 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | S | 80~88 | 155~165 | 4970687604500 | 818-4521 | 90 | 1 Pair |
Utilizes special X-COOL polyester fibers that boast excellent cooling functions.
[Features]
· This design gives the wearer a cool, refreshing feeling.
· Exhibits high deodorizing effects as it uses deodorizing core stitches for areas prone to odors, such as around the neck and underarm regions.
· The sweat-absorbing quick-drying treatment suppresses stickiness due to sweat and maintains a refreshing comfort.
· The moderate compression supports the movement of the body.
· UV cut function prevents deterioration of physical strength due to ultraviolet rays.
· Both side mesh type
[Applications]
· For all kinds of general work
[Material]
· Main Body: 85% Polyester, 15% Polyurethane
· Mesh: 100% Polyester
Part Number |
---|
JW-628-BK-3L |
JW-628-BK-L |
JW-628-BK-LL |
JW-628-BK-M |
JW-628-BK-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Chest circumference (cm) |
Height (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | 3L | 108~116 | 175~185 | 4970687604548 | 818-4525 | 130 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | L | 96~104 | 175~185 | 4970687604524 | 818-4523 | 110 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | LL | 104~112 | 175~185 | 4970687604531 | 818-4524 | 120 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | M | 88~96 | 165~175 | 4970687604517 | 818-4522 | 100 | 1 Pair | ||
฿ 702.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | S | 80~88 | 155~165 | 4970687604500 | 818-4521 | 90 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?