(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Essential Item for Precision Machining of Long Pipes: Pipe Bearing Pipe Jack L Ball

Essential Item for Precision Machining of Long Pipes: Pipe Bearing Pipe Jack L Ball

You can add up to 6 items to the comparison list.

Loading...

Specifications of S781315

  • Product Type
    Pipe Vise
  • Height(mm)
    510~890
  • Main Body, Related Products
    Main Body
  • Details Type
    Pipe Jack L Ball
  • Applicable Pipe
    3/8~12"(10~300mm)
  • Specifications
    Maximum Load: 450 kg
Part Number
S781315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Pipe Vise
  • Height(mm)
    510~890
  • Main Body, Related Products
    Main Body
  • Details Type
    Pipe Jack L Ball
  • Applicable Pipe
    3/8~12"(10~300mm)
  • Specifications
    Maximum Load: 450 kg

Product Description

[Features]
· Saving work time achieves drastic reduction of costs.
· Can be used for various applications by replacing the head. Best-selling pedestal.
· Easy height adjustment.
· Square pipes/square timber are OK.
· Has an SUS compatible head.
[Applications]
· As a pedestal for pipes, light steel, etc.

Specifications of S781315

  • Product Type
    Pipe Vise
  • Height(mm)
    510~890
  • Main Body, Related Products
    Main Body
  • Details Type
    Pipe Jack L Ball
  • Applicable Pipe
    3/8~12"(10~300mm)
  • Specifications
    Maximum Load: 450 kg
Part Number
S781315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

ASD THREADING MACHINES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1