(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
S780999 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 999,999,999.00 |
ASD THREADING MACHINES | 1 Piece(s) | Quote |
[Features]
· Horizontal adjustment with chain pulling enables more precise fitting of the joints.
· Horizontal adjustment is done by chain pulling, so it is easy to fix large joints too.
· Ideal for horizontal adjustment of large-bore joints.
· Can be used up to a maximum external diameter of φ900 mm.
[Applications]
· For fitting fixing and level adjustment.
Part Number |
---|
S780999 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 999,999,999.00 |
ASD THREADING MACHINES | 1 Piece(s) | Quote |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?