(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Attach directly to a tabletop grinder, or equip onto a separately sold dedicated arbor and attach to a 6-chuck grinder to use.
· The bird-nest structure demonstrates the air cooling effect, suppressing burn.
[Applications]
· Removing stubborn rust
· Cleaning metal surface
· Removal of adhered substance or paint
Part Number |
---|
BRFW10013 |
BRFW5013 |
BRFW7513 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter (mm) | Shaft Diameter (mm) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Suitable Number of Rotations (min-1(r.p.m)) |
---|---|---|---|---|---|---|---|---|---|
฿ 508.01 | ICG NYLON DISCS | 5 Piece(s) | 5 Day(s) | 100 | 13 | 8000 | 6000 | ||
฿ 229.74 | ICG NYLON DISCS | 20 Piece(s) | 5 Day(s) | 50 | 6 | 16000 | 12000 | ||
฿ 432.67 | ICG NYLON DISCS | 10 Piece(s) | 5 Day(s) | 75 | 6 | 10500 | 8000 |
Loading...
Use | Polishing | Width(mm) | 13 | Particle Size(#) | 36 |
---|
How can we improve?
How can we improve?