1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super diamond flap (shaft diameter: 6 mm)

Super diamond flap (shaft diameter: 6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,362.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond sheets are formed into a flap wheel.
· Provides gentle contact unavailable in conventional diamond grinding stones.
· Also, the air cooling effect operates to enable dry use.
[Applications]
· Grinding and polishing ceramics, carbide, stone and difficult-to-cut material

 
Part Number
SDF15106-180
SDF15106-400
SDF30106-180
SDF30106-400
SDF50206-1500
SDF50206-180
SDF50206-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Width
(mm)
Particle Size
(#)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

฿ 1,954.79

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 151018010000

฿ 1,362.30

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 151040010000

฿ 4,049.80

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 301018015000

฿ 2,897.87

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 301040015000

฿ 9,671.02

ICG ABRASIVE 1 Piece(s) 31 Day(s) 5020150015000

฿ 19,889.75

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 502018015000

฿ 13,054.39

ICG FLAP WHEELS WITH SHAFT 1 Piece(s) 5 Day(s) 502040015000

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Shaft Diameter(mm) 6
Shaft Length(mm) 40