1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Super Diamond Combination Flap (SDCF15103-800)

ICG ABRASIVE

Super Diamond Combination Flap (SDCF15103-800)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The combination type mixes silicon carbide abrasive material C to improve self-sharpening and to provide a softer touch.
[Applications]
· Grinding and polishing ceramics, carbide, stone and difficult-to-cut material

 
Part Number
SDCF15103-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Shaft Length
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

฿ 1,007.36

ICG ABRASIVE 1 Piece(s) 31 Day(s) 153010000

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Width(mm) 10
Shaft Diameter(mm) 3 Particle Size(#) 800