1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S/C Non-Woven Fabric Belt

S/C Non-Woven Fabric Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a special material that is flexible and does not tear easily.
· Long-life structure that can be used for a wide-range of work from grinding to finishing treatment.
[Applications]
· Polishing narrow, hard-to-reach places and curved surfaces
· Treating scratches to the surface of iron, stainless steel and non-ferrous metal workpieces
· Rust removal and deburring
· Deburring of small items
· Step adjustment after machining

 
Part Number
SCB100915-C
SCB100915-F
SCB100915-M
SCB100915-VF
SCB20520-C
SCB20520-F
SCB20520-M
SCB20520-VF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Length
(mm)
Color Texture

฿ 1,200.59

BELT NON-WOVEN FABRIC 1 Piece(s) 31 Day(s) 80100915BrownCoarse

฿ 1,197.49

BELT NON-WOVEN FABRIC 1 Piece(s) 31 Day(s) 180100915GreenFine

฿ 1,196.87

BELT NON-WOVEN FABRIC 1 Piece(s) 31 Day(s) 120100915MaroonSecond cut

฿ 1,189.28

BELT NON-WOVEN FABRIC 1 Piece(s) 31 Day(s) 240100915GrayExtra fine

฿ 371.00

BELT NON-WOVEN FABRIC 10 Piece(s) 3 Day(s) 8020520BrownCoarse

฿ 371.00

BELT NON-WOVEN FABRIC 10 Piece(s) 3 Day(s) 18020520GreenFine

฿ 371.00

BELT NON-WOVEN FABRIC 10 Piece(s) 3 Day(s) 12020520MaroonSecond cut

฿ 369.00

BELT NON-WOVEN FABRIC 10 Piece(s) 3 Day(s) 24020520GrayExtra fine

Loading...

  1. 1

Basic Information

Sheet Model Non Woven Fabric (Nylon)