(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses ultra-strong and supple material, sintering special nylon non-woven fabric with an abrasive. Optimal for work that only cleans the surface without engraving the substrate.
[Applications]
· Removing stubborn rust
· Cleaning metal surface
· Removal of adhered substance or paint
Use | Polishing | Diameter(mm) | 50 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Particle Size(#) | 36 | Maximum Operating Rotational Speed(min-1 (r.p.m)) | 16000 | Suitable Number of Rotations(min-1(r.p.m)) | 12000 |
How can we improve?
How can we improve?