1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Polishing Wheel Hand Type

Slit Polishing Wheel Hand Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,068.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wound paper flexibly forms to the workpiece, easily removing burrs from molded workpieces.
[Applications]
· Deburring after punch press or laser machining
· Scratch elimination on sheet metal and wood workpiece
· Rust removal and small scratch removal

 
Part Number
FSFWH15005150
FSFWH15005180
FSFWH15005240
FSFWH15010150
FSFWH15010180
FSFWH15010240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,068.99

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 150

฿ 2,068.99

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 180

฿ 2,068.99

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 240

฿ 3,413.60

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 150

฿ 3,413.60

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 180

฿ 3,413.60

ICG FLAP WHEELS 1 Piece(s) 31 Day(s) 240

Loading...

  1. 1

Basic Information

Use Polishing Width(mm) 150 Shaft Diameter(mm) 10
Maximum Operating Rotational Speed(min-1 (r.p.m)) 3000