(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The multi-blade shape creates a cooling effect that reduces heat accumulation in the workpiece. Equipped with a dedicated drum that enables single-action replacement with the required particle size.
· Product has less environmental impact, with 1/3 industrial waste.
[Applications]
· Grinding/polishing of iron and stainless steel
· Pipe inner surface polishing
· Rounding edges and hole circumferences
· Deburring small burrs, removing rust
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Diameter (mm) | Width (mm) | Particle Size (#) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Abrasive |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,306.00 | POLYGON BAND A / Z | 10 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 20 | 25 | 240 | 20000 | A Abrasive Grain | ||
฿ 1,397.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 20 | 25 | 100 | 20000 | Z Abrasive Grain | ||
฿ 1,397.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 20 | 25 | 120 | 20000 | Z Abrasive Grain | ||
฿ 1,425.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 25 | 25 | 180 | 16000 | A Abrasive Grain | ||
฿ 1,425.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 25 | 25 | 240 | 16000 | A Abrasive Grain | ||
฿ 1,494.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 25 | 25 | 100 | 16000 | Z Abrasive Grain | ||
฿ 1,494.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 25 | 25 | 120 | 16000 | Z Abrasive Grain | ||
฿ 1,545.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 30 | 30 | 180 | 13000 | A Abrasive Grain | ||
฿ 1,546.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 30 | 30 | 240 | 13000 | A Abrasive Grain | ||
฿ 1,642.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 30 | 30 | 100 | 13000 | Z Abrasive Grain | ||
฿ 1,641.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 30 | 30 | 120 | 13000 | Z Abrasive Grain | ||
฿ 1,836.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 45 | 30 | 180 | 9000 | A Abrasive Grain | ||
฿ 1,836.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 45 | 30 | 240 | 9000 | A Abrasive Grain | ||
฿ 1,911.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 45 | 30 | 100 | 9000 | Z Abrasive Grain | ||
฿ 1,911.00 | POLYGON BAND A / Z | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 45 | 30 | 120 | 9000 | Z Abrasive Grain |
Loading...
Use | Polishing | Type | Band |
---|
How can we improve?
How can we improve?