1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SKATT DISC (N) C

SKATT DISC (N) C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· Glass chamfering.
· Polishing tile, ceramics, marble and non-ferrous metals

 
Part Number
SKDFB38-C-60
SKDFB38-C-80
SKDFB38-C-100
SKDFB38-C-120
SKDFB38-C-180
SKDFB38-C-240
SKDFB38-C-320
SKDFB38-C-400
SKDFB38-C-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 60

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 80

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 100

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 120

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 180

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 240

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 320

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 400

฿ 95.24

DISK 50 Piece(s) 31 Day(s) 600

Loading...

  1. 1

Basic Information

Work Piece Stone / Glass Diameter(mm) 38 Abrasive Grain C Abrasive Grain
Maximum Operating Rotational Speed(min-1 (r.p.m)) 20000