1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Sensor SH Series for Small Moving/Rotating Surfaces

ANR MEASURING TOOLS

Temperature Sensor SH Series for Small Moving/Rotating Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ SH series are sensors suitable for measurements of the temperature of moving surfaces.
・ External shape, guard shape and other items can be combined to suit the application.

 
Part Number
SH-46E-TC1-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -50 to 250 Details Type Type E
Head Size(φ/mm) 18 x 20 Cord Type Standard Cord Cord length(m) 1
Plug shape Standard Plug Tolerance(°C) 0°C to 200°C: ±2.5°C/Over 200°C and 250°C or less: ±3.0°C