(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Pursues even greater ease-of-use for surface temperature measurements, moving toward the future
・ Advanced durability and responsivity
・ 259 basic sensor configurations
・ Potential enhanced customization
・ Temperature sensors can be manufactured to suit customer applications
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Measuring Range (°C) | Details Type | Head Size (φ/mm) | Pipe Shape (°) | Pipe Length (mm) | Guard Material and Coating Element | With/without Grip | Cord length (m) | Plug shape | Tolerance (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | Straight | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | Straight | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | Straight | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | Straight | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | Straight | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | Straight | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | Straight | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | Straight | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | Straight | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | Straight | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 45 (Contact Plate is at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Pipe R Bend, Contact Plate are at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type E | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 300 | Type K | 27 | 90 (Elbow, Contact Plate are at a right angle to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer Guard (for Low Temperature / Grounding) | With Grip | 1 | Standard Plug | ±2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 800 | Type E | 27 | Straight | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | Straight | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | Straight | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | Straight | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | Straight | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | Straight | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | Straight | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | Straight | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | Straight | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | Straight | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type E | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 30 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 100 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 200 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 300 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -50 to 400 | Type K | 27 | 45 (Contact Plate is parallel to the pipe longitudinal direction) | 1000 | Stainless Steel (SUS303) Guard (Standard / Grounding) / Polyimide Guard (for High Temperature / Grounding) | With Grip | 1 | Standard Plug | 0 to 300°C: ±2.5°C/400°C: ±3.0°C |
Loading...
Product Type | Thermometer (External Sensor Type) | Cord Type | Standard Cord |
---|
How can we improve?
How can we improve?