1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Weight Temperature Sensor WE Series

Self-Weight Temperature Sensor WE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・WE series are sensors that can be used for measurements using their own weight just by placing them on a target object.
・ Items can be freely combined to suit the application.

 
Part Number
WE-11E-TS1-ASP
WE-11K-TS1-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote Type E

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote Type K

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -50 to 250 Head Size(φ/mm) 20
Mass(g) Approx. 70 Guard Material and Coating Element fluoropolymer guard / Stainless Steel (SUS303) Guard (Standard / Grounding) With/without Grip Without Grip
Cord Type Silicone Cord length(m) 1 Plug shape Standard Plug
Tolerance(°C) ±2.5 Response Speed(s) 1 Repairability Repairable