1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Sensor with Built-In Magnet MG Series

Temperature Sensor with Built-In Magnet MG Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MG series are sensors suitable for measurements while fixed to equipment/metal surfaces by magnetism.
・ Head size, guard material, etc., can be easily combined to suit the application.

 
Part Number
MG-11E-TS1-ASP
MG-11K-TS1-ASP
MG-22E-GW1-ASPSALE
MG-22K-GW1-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Details Type Head Size
(φ/mm)
Guard Material and Coating Element Cord Type Tolerance
(°C)

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 250Type E27 x 32Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer guardSilicone0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±4.0°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 250Type K27 x 32Stainless Steel (SUS303) Guard (Standard / Grounding) / fluoropolymer guardSilicone0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±4.0°C

฿ 14,562.00

฿ 11,649.60

ANR MEASURING TOOLS 1 Piece(s) 16 Day(s) -50 to 400Type E14-Glass Fiber0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±5.0°C/Over 300°C and 400°C or less: ±7.2°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 400Type K14-Glass Fiber0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±5.0°C/Over 300°C and 400°C or less: ±7.2°C

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) With/without Grip Without Grip Cord length(m) 1
Plug shape Standard Plug Response Speed(s) 2 Repairability Repairable