(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The BS series is an internal temperature sensor suitable for measuring liquids and semi-solids, etc.
· Can be combined with a protective tube with variable diameter, length, and coating depending on the usage.
Part Number |
---|
BS-11E-010-TS1-ASP |
BS-21E-010-TC1-ASP |
BS-21K-010-TC1-ASP |
BS-31E-030-TC1-ASP |
BS-31K-030-TC1-ASP |
BS-91E-003-TS1-ASP |
BS-91K-010-TS1-ASP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Measuring Range (°C) | Details Type | Head Size (φ/mm) | Pipe Length (mm) | With/without Grip | Tolerance (°C) | Response Speed (s) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~300 | Type E | 1.5 | 100 | Without Grip | ±2.5 | 1.5 | ||
฿ 4,641.03 | ANR MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | -200~500 | Type E | 2.1 | 100 | With Grip | 0~300℃:±2.5℃/400℃:±3.0℃/500℃:±3.8℃ | 2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~500 | Type K | 2.1 | 100 | With Grip | 0~300℃:±2.5℃/400℃:±3.0℃/500℃:±3.8℃ | 2.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~500 | Type E | 3.0 | 300 | With Grip | 0~300℃:±2.5℃/400℃:±3.0℃/500℃:±3.8℃ | 3 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~500 | Type K | 3.0 | 300 | With Grip | 0~300℃:±2.5℃/400℃:±3.0℃/500℃:±3.8℃ | 3 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~300 | Type E | 0.9 | 30 | Without Grip | ±2.5 | 0.5 | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | -200~300 | Type K | 0.9 | 30 | Without Grip | ±2.5 | 0.5 |
Loading...
Product Type | Thermometer (External Sensor Type) | Pipe Shape(°) | Straight | Cord Type | Silicon |
---|---|---|---|---|---|
Cord length(m) | 1 | Plug shape | Standard plug | Pipe Material | Stainless Steel |
Repairability | Unrepairable |
How can we improve?
How can we improve?