1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Sensor CS Series for Small Surfaces

Temperature Sensor CS Series for Small Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,689.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ CS series are small surface temperature sensors with a smaller tip.
・ Items can be easily combined to suit the application.

 
Part Number
CS-11E-010-1-TC1-ASP
CS-11K-010-1-TC1-ASP
CS-13E-010-1-TC1-ASP
CS-13K-010-1-TC1-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Details Type Head Size
(φ/mm)
Pipe Shape
(°)
Pipe Length
(mm)
With/without Grip Cord Type Cord length
(m)
Plug shape Tolerance
(°C)
Response Speed
(s)
Pipe Material Repairability

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 400Type E4.2Straight100With GripSilicone1Standard Plug0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±5.0°C/Over 300°C and 400°C or less: ±6.3°C2Stainless SteelRepairable

฿ 8,689.63

ANR MEASURING TOOLS 1 Piece(s) 45 Day(s) -50 to 400Type K4.2Straight100With GripSilicone1Standard Plug0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±5.0°C/Over 300°C and 400°C or less: ±6.3°C2Stainless SteelRepairable

฿ 9,607.35

ANR MEASURING TOOLS 1 Piece(s) 45 Day(s) -50 to 400Type E4.290100With GripSilicone1Standard Plug0°C to 100°C: ±2.5°C/Over 100°C and 200°C or less: ±3.1°C/Over 200°C and 300°C or less: ±5.0°C/Over 300°C and 400°C or less: ±6.3°C2Stainless SteelRepairable

฿ 11,587.00

ANR MEASURING TOOLS 1 Piece(s) 22 Day(s) -50~400------------

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type)