1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Performance Surface Temperature Sensor S Type for General Stationery Surface (Part Number)

High Performance Surface Temperature Sensor S Type for General Stationery Surface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Connector adopts a 4-point support structure.
・ High class model with ultimate response speeds and durability.
[Applications]
・ For general stationery surface

 
Part Number
S-121K-01-1-TPC1-ASP
S-211K-02-0-TC2-ASP
S-221E-01-1-TPC1-ASP
S-221K-01-1-TPC1-ASP
S-321E-01-1-TPC1-ASP
S-321K-01-1-TPC1-ASP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Details Type Head Size
(φ/mm)
Pipe Length
(mm)
With/without Grip Cord Type Tolerance
(°C)

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -Type K15100With GripPolyurethane0 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C/600°C: ±9.0°C/700°C: ±10.5°C/800°C: ±16.0°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -Type K15200Without GripSilicone±2.5

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 800Type E15100With GripPolyurethane0 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C/600°C: ±9.0°C/700°C: ±10.5°C/800°C: ±16.0°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 800Type K15100With GripPolyurethane0 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C/600°C: ±9.0°C/700°C: ±10.5°C/800°C: ±16.0°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 800Type E10100With GripPolyurethane0 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C/600°C: ±9.0°C/700°C: ±10.5°C/800°C: ±16.0°C

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote -50 to 800Type K10100With GripPolyurethane0 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C/600°C: ±9.0°C/700°C: ±10.5°C/800°C: ±16.0°C

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Pipe Shape(°) Straight Cord length(m) 1
Plug shape Standard Plug Response Speed(s) 1 Pipe Material Stainless Steel
Repairability Repairable