1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Thermometer with Memory - Compact Thermo Logger AM-8000 Series

Compact Thermometer with Memory - Compact Thermo Logger AM-8000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Compact Thermo Logger AM-8000 Series are capable of storing measurement data to the main body.
・ Supports environmental temperature changes by "adoption of the same kind of metal as the thermocouple at the input part" and "can be used for both grounding type sensors and non-grounding type sensors", has a "compact design with multiple channels", "dual power supply type with batteries or AC adapter" to realize usability that can be put to work in all fields.

 
Part Number
AM-8000E
AM-8000K
AM-8001E
AM-8001K
AM-8010E
AM-8010K
AM-8011E
AM-8011K
AM-8050E
AM-8050K
AM-8051E
AM-8051K
AM-8060E
AM-8060K
AM-8061E
AM-8061K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Details Type Number Of Inputs
(Point)
External dimension (W)
(mm)
External dimension (H)
(mm)
External Dimensions (D)
(mm)
Mass
(g)
Features Operating time
(h)
Sampling cycle
(ms)

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type69215536Approx. 380 g (including batteries)-Uses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type69215536Approx. 380 g (including batteries)-Uses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type69215536Approx. 380 g (including batteries)-Uses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type69215536Approx. 380 g (including batteries)-Uses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type129616060Approx. 480 g (including batteries)--Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type129616060Approx. 480 g (including batteries)--Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type129616060Approx. 480 g (including batteries)--Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type129616060Approx. 480 g (including batteries)--Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type69215536Approx. 380 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 VUses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type69215536Approx. 380 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 VUses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type69215536Approx. 380 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 VUses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type69215536Approx. 380 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 VUses AA alkaline batteries: at 25°C (standard value), Set Interval 0.1 s: Approx. 20 h, 1 s: Approx. 40 h, 10 s: Approx. 80 h, 10 min: Approx. 10 daysStandard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.10 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type129616060Approx. 480 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 V-Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type129616060Approx. 480 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 V-Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 800°C / 0.1°C Resolution: -100 to 500°CE Type129616060Approx. 480 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 V-Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

฿ 999,999,999.00

ANR MEASURING TOOLS 1 Piece(s) Quote 1°C Resolution: -200 to 1,370°C / 0.1°C Resolution: -100 to 500°CK Type129616060Approx. 480 g (including batteries)Measurement Range (Voltage): ±19.999 V, Resolution (Voltage): 0.001 V-Standard Mode: 1 s to 99 min 59 s / High-Speed Mode: 0.20 to 0.99 s

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Operating Temperature Range(°C) 0 to 40 Signal source resistance(Ω) 500 or below / 100 or below
Display Graphic LCD Measurement accuracy (resolution: 1 degree Celsius) 0°C or more: ±(Indicated Value 0.1%+1°C)/-100°C to -1°C: ±(Indicated Value 0.5%+1°C)/-200°C to -101°C: ±(Indicated Value 1%+2°C) Measurement accuracy (resolution: 0.1 degrees Celsius) 0.0°C or more: ±(Indicated Value 0.1°C + 0.3°C)/-100°C to -0.1°C: ±0.5°C
Temperature Coefficient(°C) Outside of 25°C ±10°C the measurement range is ±(0.01%/°C) Operating conditions(℃/RH) 0 to 40°C, 20 to 80% RH (condensation-free) Storage conditions(℃/RH) -10 to 50°C, 10 to 90% RH (condensation-free)
Power supply (internal) AA alkaline battery x 4 (included) or dedicated AC adapter (sold separately) Linearizer System Digital Linearization Method (JIS C 1602-2015 Compliant) Accessory AA alkaline battery × 4, instruction manual, test certificate, soft case, communication cable (for USB or RS-232C)