1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cross in Wheel, for 15/16 holes【5 Pieces Per Package】

NRS DISK

Cross in Wheel, for 15/16 holes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,116.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cost-Cutting Definitive Edition for 15/16 Hole Use
[Features]
· The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles.
· Zirconia paper and BZ Paper developed jointly by the manufacturer. The multi-blade wheel made of conventional zirconia enables high performance operation.
· It is easy to change from 15 holes to 16 holes after removing the blue bushing. In addition, it is a common type that can be used with either an electric grinder or an air grinder.
· Cloth-in-Foil is a one-touch type sister product.

 
Part Number
CIW100A150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,116.02

NRS DISK 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Aluminum Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 15 Particle Size(#) 150 Abrasive Grain A Abrasive Grain
Maximum Operating Peripheral Speed(m/s) 72