(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EC-MAC Series (200 V)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 69,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MAC-2A-100-21
MAC-2A-150-21
MAC-2A-250-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Blow-off wind speed
(m/sec)
Power Consumption
(W)
Air Amount
(m3/min)
Mass
(g)
Noise Fan Amount Of Content

฿ 69,050.00

Filter unit 1 Piece(s) 22 Day(s) 610 185 Mean 0.51 98/114 Approximately 10.0 14500 Approx. 56/57 dBA AC Motor x 1 1 unit

฿ 116,818.00

Filter unit 1 Piece(s) 25 Day(s) 1220 200 Mean 0.37 141/157 Approximately 15.0 22000 Approx. 56/57 dBA AC Motor x 1 1 unit

฿ 150,455.00

Filter unit 1 Piece(s) 25 Day(s) 1220 200 Mean 0.61 190/230 Approximately 25.0 25000 Approx. 59/59 dBA AC Motor x 2 1 unit

Basic Specifications

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Power Supply
    Single-Phase 200 V
  • Detailed power(V)
    AC200 1φ 50/60Hz
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Operation indication lamp
    Red High Brightness LED
  • Amount Of Content
    1 unit

Product Description

[Features]
· A thin, high performance fan filter unit with excellent energy saving.

Part Number
MAC-2A-100-21
MAC-2A-150-21
MAC-2A-250-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Blow-off wind speed
(m/sec)
Power Consumption
(W)
Air Amount
(m3/min)
Mass
(g)
Noise Fan Amount Of Content

฿ 69,050.00

Filter unit 1 Piece(s) 22 Day(s) 610 185 Mean 0.51 98/114 Approximately 10.0 14500 Approx. 56/57 dBA AC Motor x 1 1 unit

฿ 116,818.00

Filter unit 1 Piece(s) 25 Day(s) 1220 200 Mean 0.37 141/157 Approximately 15.0 22000 Approx. 56/57 dBA AC Motor x 1 1 unit

฿ 150,455.00

Filter unit 1 Piece(s) 25 Day(s) 1220 200 Mean 0.61 190/230 Approximately 25.0 25000 Approx. 59/59 dBA AC Motor x 2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1