(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EC-MAC Series (100 V)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAC-2A-250

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    1220
  • Height(mm)
    200
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.61
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    190/230
  • Air Amount(m3/min)
    Approximately 25.0
  • Mass(g)
    25000
  • Noise
    Approx. 59/59 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 2
  • Operation indication lamp
    Red High Brightness LED
  • Amount Of Content
    1 unit
Part Number
MAC-2A-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 150,455.00

Filter unit 1 Piece(s) 25 Day(s) 1 unit

Basic Specifications

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    1220
  • Height(mm)
    200
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.61
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    190/230
  • Air Amount(m3/min)
    Approximately 25.0
  • Mass(g)
    25000
  • Noise
    Approx. 59/59 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 2
  • Operation indication lamp
    Red High Brightness LED
  • Amount Of Content
    1 unit

Product Description

[Features]
· A thin, high performance fan filter unit with excellent energy saving.

Specifications of MAC-2A-250

  • Product Type
    Filter Unit
  • Frontage(mm)
    610
  • Depth(mm)
    1220
  • Height(mm)
    200
  • Power Supply
    Single-Phase 100 V
  • Blow-off wind speed(m/sec)
    Mean 0.61
  • Detailed power(V)
    AC100 1φ 50/60Hz
  • Power Consumption(W)
    190/230
  • Air Amount(m3/min)
    Approximately 25.0
  • Mass(g)
    25000
  • Noise
    Approx. 59/59 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 2
  • Operation indication lamp
    Red High Brightness LED
  • Amount Of Content
    1 unit
Part Number
MAC-2A-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 150,455.00

Filter unit 1 Piece(s) 25 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1