(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Free type with continuously variable fastening ability.
· Doesn't turn a hair even at intense vibrations.
[Applications]
· It is used to press and hold a workpiece or mold from above.
Part Number |
---|
PM-3S |
PM-4S |
PM-5S |
PM-6S |
PM-7S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Stack Bolt (mm) | T Slot Nut | Length (mm) | Width (mm) | Applicable Height (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,431.79 | FTL CLAMPS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | M12×100 | 1412 | 93 | 38 | 0–60 | 103-0337 | 1010 | ||
฿ 6,799.74 | FTL CLAMPS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | M14×125 | 1614 | 112 | 47 | 0–70 | 103-0345 | 1690 | ||
฿ 8,931.89 | FTL CLAMPS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | M16×150 | 1816 | 128 | 50 | 0–80 | 103-0353 | 2570 | ||
฿ 13,643.09 ฿ 13,255.63 | FTL CLAMPS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | M20×175 | 2220 | 157 | 60 | 0–100 | 103-0361 | 4310 | ||
฿ 21,182.37 | FTL CLAMPS | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) | M22×200 | 2622 | 210 | 76 | 0~135 | 355-8509 | 8300 |
Loading...
Material | Steel (S45C) Black Coating |
---|
How can we improve?
How can we improve?