(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool for Wheel Nut Socket (Long) 4300M (L110)

Automotive Tool for Wheel Nut Socket (Long) 4300M (L110)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,507.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4300M-17-L110
4300M-19-L110
4300M-21-L110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Mass
(g)

฿ 1,507.48

KOK SOCKETS 1 Piece(s) 31 Day(s) 23 155

฿ 1,511.74

KOK SOCKETS 1 Piece(s) 31 Day(s) 25.8 183

฿ 1,509.92

KOK SOCKETS 1 Piece(s) 31 Day(s) 27.2 171

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    110
  • Insertion Angle
    1/2"
  • Dimension D2(mm)
    22
  • Dimension ℓ(mm)
    32
Part Number
4300M-17-L110
4300M-19-L110
4300M-21-L110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Mass
(g)

฿ 1,507.48

KOK SOCKETS 1 Piece(s) 31 Day(s) 23 155

฿ 1,511.74

KOK SOCKETS 1 Piece(s) 31 Day(s) 25.8 183

฿ 1,509.92

KOK SOCKETS 1 Piece(s) 31 Day(s) 27.2 171

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1