(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Drain Plug Key Set 4202

Automotive Tool Drain Plug Key Set 4202

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4202

  • Product Type
    Engine Related
  • Overall Length(mm)
    190
  • Dimension T(mm)
    45
  • Dimension H(mm)
    59
  • Set Content
    106 Drain Plug Key 8S X 10S, 8H X 3/8H, 10H X 11H, 12H X 13H, 14H X 17H, 19H Drain Plug Key Adapter
Part Number
4202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,085.15

KOK SOCKETS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    190
  • Dimension T(mm)
    45
  • Dimension H(mm)
    59
  • Set Content
    106 Drain Plug Key 8S X 10S, 8H X 3/8H, 10H X 11H, 12H X 13H, 14H X 17H, 19H Drain Plug Key Adapter

Specifications of 4202

  • Product Type
    Engine Related
  • Overall Length(mm)
    190
  • Dimension T(mm)
    45
  • Dimension H(mm)
    59
  • Set Content
    106 Drain Plug Key 8S X 10S, 8H X 3/8H, 10H X 11H, 12H X 13H, 14H X 17H, 19H Drain Plug Key Adapter
Part Number
4202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,085.15

KOK SOCKETS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1