Stud Puller/Setter Stud Bolt Puller 6100M

Brand :
KO-KEN TOOL
Caution
Product Description
[Specifications]
- Single Product/Set Classification: Single Item Socket
- Application: For handwork
- Socket shape: Screw
- Insertion Angle (Shaft measurement when electric drill) (mm): 19
- Overall length (L dimension) (mm): 100/125
- Applicable Diameter (mm): 16.9~18/18.8~20/20.8~22/22.7~24/25.7~27/26.7~28/27.6~29/28.6~30