(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Automotive Tool Drain Plug Key Adapter 4102

Automotive Tool Drain Plug Key Adapter 4102

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4102

  • Product Type
    Engine Related
  • Overall Length(mm)
    40
  • Insertion Angle
    1/2"
  • Dimension d1(mm)
    25
  • Dimension D2(mm)
    24
  • Wrench Flats(mm)
    17
  • Dimension ℓ(mm)
    16
  • Mass(g)
    82
Part Number
4102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 483.98

KOK PARTS FOR ELECTRIC 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    40
  • Insertion Angle
    1/2"
  • Dimension d1(mm)
    25
  • Dimension D2(mm)
    24
  • Wrench Flats(mm)
    17
  • Dimension ℓ(mm)
    16
  • Mass(g)
    82

Specifications of 4102

  • Product Type
    Engine Related
  • Overall Length(mm)
    40
  • Insertion Angle
    1/2"
  • Dimension d1(mm)
    25
  • Dimension D2(mm)
    24
  • Wrench Flats(mm)
    17
  • Dimension ℓ(mm)
    16
  • Mass(g)
    82
Part Number
4102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 483.98

KOK PARTS FOR ELECTRIC 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1