Automotive Tool Drag Link Socket 6101

Brand :
KO-KEN TOOL
Caution
Product Description
This is Automotive Tool Drag Link Socket 6101.
[Features]
· Input Drive Size: 3/4"
· Drive Shape: Square
· Length: 50mm
· Type: Slotted Bit Socket
· Output Size: 6.4x33.5mm