Automotive Tool for Oil Pressure Switch Socket 4300H

Brand :
KO-KEN TOOL
Caution
Product Description
This is Automotive Tool for Oil Pressure Switch Socket 4300H.
[Features]
· Input Drive Size: 1/2"
· Drive Shape: Square
· Length: 57mm
· Type: 6 Point Socket for Oil Pressure Switch
· Output Size: 24mm/ 26mm/ 27mm
· Opening: 6pt