(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Impact Rear Wheel Nut Socket (Combination Type) 16316M and 16316A

Automotive Tool Impact Rear Wheel Nut Socket (Combination Type) 16316M and 16316A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,508.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
16316A-1.1-2X13-16
16316M-35X17
16316M-38X20
16316M-41X19
16316M-41X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 3,147.42

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 56 13 940

฿ 2,508.88

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 90 52 10 865

฿ 2,807.92

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 56 13 952

฿ 2,852.17

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 59 12 1,037

฿ 2,840.94

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 59 15 963

Basic Specifications

  • Product Type
    Tire-Related
  • Insertion Angle
    3/4"
  • Dimension D2(mm)
    44
  • Supported ring pins
    Compatible with C Ring = 1600C/pin and O Ring = 1603A and B
Part Number
16316A-1.1-2X13-16
16316M-35X17
16316M-38X20
16316M-41X19
16316M-41X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension d1
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 3,147.42

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 56 13 940

฿ 2,508.88

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 90 52 10 865

฿ 2,807.92

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 56 13 952

฿ 2,852.17

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 59 12 1,037

฿ 2,840.94

KOK IMPACT SOCKETS 1 Piece(s) 31 Day(s) 100 59 15 963

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1