Automotive Tool for Impact Wheel Nut Double Ended Socket 14118M

Brand :
KO-KEN TOOL
Caution
Product Description
This is Automotive Tool for Impact Wheel Nut Double Ended Socket 14118M.
[Features]
· Input Drive Size: 1/2"
· Length: 48mm/ 57mm
· Type: Double Ended 6 Point Wheel Nut Socket
· Output Size: 17 x 19mm/ 19 x 21mm/ 19 x 22mm
· Opening: 6pt