(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automotive Tool Impact Aluminum Socket for Wheel Nut AN14300

Automotive Tool Impact Aluminum Socket for Wheel Nut AN14300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,253.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AN14300-17
AN14300-19
AN14300-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Dimension H
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 1,253.84

KOK SOCKETS 1 Piece(s) 31 Day(s) 25.7 62 17 85

฿ 1,254.45

KOK SOCKETS 1 Piece(s) 31 Day(s) 28.2 61 19 89

฿ 1,325.62

KOK SOCKETS 1 Piece(s) 31 Day(s) 30.7 61 21 93

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    80
  • Insertion Angle
    1/2"
  • Dimension D2(mm)
    30
  • Supported ring pins
    Compatible with C Ring = 1402C/pin and O Ring = 1402A and B
Part Number
AN14300-17
AN14300-19
AN14300-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Dimension H
(mm)
Dimension ℓ
(mm)
Mass
(g)

฿ 1,253.84

KOK SOCKETS 1 Piece(s) 31 Day(s) 25.7 62 17 85

฿ 1,254.45

KOK SOCKETS 1 Piece(s) 31 Day(s) 28.2 61 19 89

฿ 1,325.62

KOK SOCKETS 1 Piece(s) 31 Day(s) 30.7 61 21 93

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1