Hand Socket 3/8" (9.5 mm) Torx Cross-Head Bit Socket Rail Set RSX025/11-IP

Brand :
KO-KEN TOOL
Caution
Product Description
This product is a set of 11 TORXPLUS Bit Sockets.
[Features]
· Weight: 480g
· Input Drive Size: 1/4", 3/8", 1/2"
· Drive Shape: Square
· Type: Tamper Resistant TORXplus® Socket Set on Rail
· Rail: 200mm