Hand Socket 3/8" (9.5 mm) Torx Bit Socket RS3025/8-L38

Brand :
KO-KEN TOOL
Caution
Product Description
This product is a set of 8 TORX bit sockets on rails.
[Features]
·Torx bit socket that is resistant to tampering
[Specifications]
·Weight: 300g
·Overall Length:200mm