Hand Socket 3/8" (9.5 mm) Extension Socket 3117M

Brand :
KO-KEN TOOL
Caution
Product Description
This is Hand Socket 3/8" (9.5 mm) Extension Socket 3117M.
[Features]
· Type: Extension Deep Socket
· Drive Shape: Square
[Specifications]
· Input Drive Size: 3/8"
· Length: 125mm/ 250mm
· Opening: 12pt