Hand Socket 1/4" (6.35 mm) Cross-Head Bit Socket 2000-28 (PH)

Brand :
KO-KEN TOOL
Caution
Product Description
These product are PH Bit Sockets.
[Features]
· Details Type: Cross-head (+)
[Specifications]
· Insertion Angle(mm): 1/4"(6.35 mm)
· Overall Length(mm): 28