Hand Socket 1/4" (6.35 mm) Triple Square Bit Socket 2020-28/-50

Brand :
KO-KEN TOOL
Caution
Product Description
These product are XZN Bit Sockets.
[Specifications]
·Overall Length:28-50
·Shaft measurements:3.6-7.3
·Tip dimensions:11-34mm
·Outer Diameter: 12mm ( M8 types is 13.1mm)
·Mass:12-22g