Hand Socket 3/8" "(9.5 mm) Spinner Handle 3768N-250/3768P-250/3768J-250

Brand :
KO-KEN TOOL

Caution

  • In the image, a product with a rubber handle is shown.

Product Description

[Specifications]
- Single Product/Set Classification: Single Item Handle
- Mass(g): 248/275
- Socket shape: 4 Sq
- Type: Rubber Type/Metal Type
- Overall length (L dimension)(mm): 250
- Insertion Angle (Shaft measurement when electric drill) (mm): 9.5
- Insertion Angle (Shaft measurement when electric drill) (Inch): 3/8

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hand Socket 3/8" "(9.5 mm) Spinner Handle 3768N-250/3768P-250/3768J-250 | KO-KEN TOOL | MISUMI Thailand