T-Handle T Type Universal Wrench 3116M

Brand :
KO-KEN TOOL
Caution
Product Description
[Specifications]
- Single Product/Set Classification: Single Item Handle
- Overall length (L dimension)(mm): 800
- Socket shape: 6 Sq
- Width across flat dimension: 10/12/13/15/16/17/18