(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
3769N-160 |
3769N-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 739.05 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 50 | 160 | 811-9029 | 96 | ||
฿ 813.34 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 120 | 230 | 811-9030 | 126 |
[Specifications]
·Grip type: Rubber
·Shaft type: round
·Without magnet
Part Number |
---|
3769N-160 |
3769N-230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 739.05 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 50 | 160 | 811-9029 | 96 | ||
฿ 813.34 |
KOK SPINNER HANDLES | 1 Piece(s) | 12 Day(s) | 120 | 230 | 811-9030 | 126 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?