(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Socket 3/8″(9.5 mm) Spin-Type Handle 3769H

Hand Socket 3/8″(9.5 mm) Spin-Type Handle 3769H

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3769H

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    170
  • Trusco Code
    811-9026
  • Weight(g)
    210
Part Number
3769H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,538.59

KOK SPINNER HANDLES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    170
  • Trusco Code
    811-9026
  • Weight(g)
    210

Specifications of 3769H

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    170
  • Trusco Code
    811-9026
  • Weight(g)
    210
Part Number
3769H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,538.59

KOK SPINNER HANDLES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1